| Quantity | Unit price |
|---|---|
| 25 - 124 | $1.5616 |
| 125 - 624 | $1.4835 |
| 625 + | $1.4094 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Full Material | Low Density Polyethylene |
| Material | LDPE |
| Standards | RMS-409 |
| Compatible Cable Diameter Range | 7.0 - 40.0 mm |
| Compatible Cable Diameter Range | 0.276 - 1.575 in |
| Maximum Compatible Cable Diameter | 1.575 in |
| Maximum Compatible Cable Diameter | 40.0 mm |
| Minimum Compatible Cable Diameter | 7.0 mm |
| Minimum Compatible Cable Diameter | 0.276 in |
| Outside Diameter | 8.0 mm |
| Outside Diameter | 0.315 in |
| Pitch Length | 82.021 ft |
| Pitch Length | 25.0 m |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue