| Quantity | Unit price |
|---|---|
| 25 - 124 | $2.1654 |
| 125 - 624 | $2.0571 |
| 625 + | $1.9543 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Full Material | Low Density Polyethylene |
| Material | LDPE |
| Standards | RMS-409 |
| Compatible Cable Diameter Range | 0.512 - 2.756 in |
| Compatible Cable Diameter Range | 13.0 - 70.0 mm |
| Maximum Compatible Cable Diameter | 70.0 mm |
| Maximum Compatible Cable Diameter | 2.756 in |
| Minimum Compatible Cable Diameter | 0.512 in |
| Minimum Compatible Cable Diameter | 13.0 mm |
| Outside Diameter | 0.472 in |
| Outside Diameter | 12.0 mm |
| Pitch Length | 25.0 m |
| Pitch Length | 82.021 ft |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue