Quantity | Unit price |
---|---|
1 - 4 | $92.5222 |
5 - 24 | $87.8961 |
25 + | $83.5013 |
Colour | Red |
---|---|
For Use With | Heavy Duty Cable Ties |
Maximum Cable Tie Tensile Strength | 534.0 N |
Maximum Cable Tie Tensile Strength | 120.048 lbf |
Maximum Compatible Cable Tie Width | 10.0 mm |
Maximum Compatible Cable Tie Width | 0.394 in |
Minimum Cable Tie Tensile Strength | 222.0 N |
Minimum Cable Tie Tensile Strength | 49.908 lbf |
Minimum Compatible Cable Tie Width | 2.5 mm |
Minimum Compatible Cable Tie Width | 0.098 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue