Menu Search

Cable Gland M50 32.0 mm 38.0 mm PA Grey

This cable gland is ideal for use on electrical cabinets to provide strain relief and protect the cable from movement during application. Manufactured in grey with an IP68 rating (when used with our range of locknuts and sealing washers, ordered separately) and for use with a long metric thread. Rated to UL94 V-2.
Item code:

467342

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 $6.6394
50 + $6.3075
Standard pack: 10

Order in multiple of 10

Total price

$66.39

10 x $6.6394

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Grey
Gland Form Standard
Material PA
Maximum Compatible Cable Diameter 38.0 mm
Minimum Compatible Cable Diameter 32.0 mm
Mounting Thread Length 18.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us