Menu Search

Cable Gland M40 20.0 mm 26.0 mm PA Black

This cable gland is ideal for use on electrical cabinets to provide strain relief and protect the cable from movement during application. Manufactured in black with an IP68 rating (when used with our range of locknuts and sealing washers, ordered separately) and for use with a long metric thread. Rated to UL94 V-2.
Item code:

467319

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 $5.9912
50 + $5.6917
Standard pack: 10

Order in multiple of 10

Total price

$59.91

10 x $5.9912

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Gland Form Standard
Material PA
Maximum Compatible Cable Diameter 26.0 mm
Minimum Compatible Cable Diameter 20.0 mm
Mounting Thread Length 18.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us