| Quantity | Unit price |
|---|---|
| 5 - 49 | $1.953 |
| 50 - 249 | $1.116 |
| 250 + | $1.0601 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Gland Form | Standard |
| Material | Nylon 6 |
| Compatible Cable Diameter Range | 6.0 - 12.0 mm |
| Compatible Cable Diameter Range | 0.236 - 0.472 in |
| Maximum Compatible Cable Diameter | 0.472 in |
| Maximum Compatible Cable Diameter | 12.0 mm |
| Minimum Compatible Cable Diameter | 0.236 in |
| Minimum Compatible Cable Diameter | 6.0 mm |
| Mounting Thread Length | 0.591 in |
| Mounting Thread Length | 15.0 mm |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue