| Quantity | Unit price |
|---|---|
| 1 - 9 | $23.1979 |
| 10 - 49 | $13.256 |
| 50 + | $12.5931 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Full Material | Brass |
| Gland Form | Standard |
| Material | Brass |
| Compatible Cable Diameter Range | 18.0 - 25.0 mm |
| Compatible Cable Diameter Range | 0.709 - 0.984 in |
| Maximum Compatible Cable Diameter | 0.984 in |
| Maximum Compatible Cable Diameter | 25.0 mm |
| Minimum Compatible Cable Diameter | 18.0 mm |
| Minimum Compatible Cable Diameter | 0.709 in |
| Mounting Thread Length | 0.748 in |
| Mounting Thread Length | 19.0 mm |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue