Menu Search

Cable Gland Washer - 1" NPT; Neoprene; Black

This rubber washer is designed to help seal cable glands with an NPT thread.
Item code:

467675

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 124 $0.1458
125 - 624 $0.1386
625 + $0.1316
Standard pack: 25

Order in multiple of 25

Total price

$3.65

25 x $0.1458

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material Neoprene
Full Material Neoprene
Overall Height 2.0 mm
Thickness 2.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us