Menu Search

Seal for Cable Gland 3/8 NPT Neoprene Black

This rubber washer is designed to help seal cable glands with an NPT thread.
Item code:

467672

12 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 49 $0.1054
50 - 249 $0.0602
250 + $0.0572
Standard pack: 50

Order in multiple of 50

Total price

$0.53

5 x $0.1054

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Neoprene
Thickness 1.1 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us