Menu Search

Locknut for PE 1 NPT 40.7 mm PA Grey

This locknut is designed to lock an NPT threaded cable gland in place. It is grey and made of nylon.
Item code:

467763

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 124 $0.7083
125 - 624 $0.673
625 + $0.6393
Standard pack: 25

Order in multiple of 25

Total price

$17.71

25 x $0.7083

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Grey
Material PA
Thickness 7.0 mm
Full Material Polyamide

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us