| Quantity | Unit price |
|---|---|
| 50 - 499 | $0.4881 |
| 500 - 2499 | $0.2789 |
| 2500 + | $0.265 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Material | Nylon 6/6 |
| Mounting Method | Snap-Lock |
| Maximum Operating Temperature | 185 °F |
| Maximum Operating Temperature | 85 °C |
| Minimum Operating Temperature | -40 °F |
| Minimum Operating Temperature | -40 °C |
| Minimum Panel Thickness | 0.5 mm |
| Minimum Panel Thickness | 0.02 in |
| Operating Temperature Range | -40 - 185 °F |
| Operating Temperature Range | -40 - 85 °C |
| Panel Thickness Range | 0.5 - 2.5 mm |
| Panel Thickness Range | 0.02 - 0.098 in |
| Full Material | Polyamide |
| Material Flammability Standard | UL94 V-2 |
| Type | Webbing Centre Clip |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue