Quantity | Unit price |
---|---|
100 - 999 | $0.3848 |
1000 - 4999 | $0.2199 |
5000 + | $0.2089 |
Colour | Natural |
---|---|
Material | PA |
Mounting Method | None |
Compatible Cable Diameter Range | 22 mm |
Compatible Cable Diameter Range | 0.866 in |
Maximum Compatible Cable Diameter | 22 mm |
Maximum Compatible Cable Diameter | 0.866 in |
Maximum Operating Temperature | 110 °C |
Maximum Operating Temperature | 230 °F |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Operating Temperature Range | -40 - 110 °C |
Operating Temperature Range | -40 - 230 °F |
Spacer Length | 30.0 mm |
Spacer Length | 1.181 in |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-0 |
Style | 2 |
Type | Standoff |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue