Menu Search

Cabinet Handle Front Mounting 100.0 20.0 49.0 Aluminium

This Pull handlebar has a bridge shape. It has a clean and professional appearance and is used to open and close heavy cabinet doors. It is made of aluminium, which gives it corrosion resistance and strength and is front-mounting.
Item code:

20251659

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 $43.7275
5 - 24 $41.5411
25 + $39.4641
Standard pack: 1

Order in multiple of 1

Total price

$43.73

1 x $43.7275

Specifications

Imperial
Metric
SKU attributes
d1 M5
d2 13.0
Weight g 80.0
Colour Natural
Material Aluminium
Mounting type Front Mounting

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us