| Quantity | Unit price |
|---|---|
| 500 - 2499 | $1.0812 |
| 2500 - 12499 | $1.0271 |
| 12500 + | $0.9759 |
| Colour | Natural |
|---|---|
| Full Material | Cold Drawn Spring Steel |
| Material | Spring Steel |
| Shape | C Shaped |
| Wire Diameter | 0.180 in |
| Wire Diameter | 4.6 mm |
| Hook Length | 10.000 in |
| Hook Length | 254 mm |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue