Menu Search

Female Binding Screw 5.0 mm 80.0 mm 9.0 mm Steel

Item code:

497116

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $0.8457
500 + $0.8033
Standard pack: 100

Order in multiple of 100

Total price

$84.57

100 x $0.8457

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Head Diameter 9.0 mm
Drive Type Flat Drive
Head Type Round Head
Screw Type Female Screw

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us