Menu Search

Bolt Protection Cap 12.8 mm LDPE - PIR Black

LDPE Bolt Protection Caps protect against weathering and tampering and are a cost effective option to enhance the finished appearance. To fit Imperial Metric DIN 933 standard bolts.
Item code:

12838

8 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 2499 $0.6502
2500 - 4999 $0.3715
5000 + $0.3529
Standard pack: 5000

Order in multiple of 5000

Total price

$325.10

500 x $0.6502

Add sample +

Useful Information

Documents

Show more

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Low Density Polyethylene
Distance Across Flats 12.8 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us