Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flange Protection Discs are easy to fit. The disc has four pre-punched holes, through which cable ties can be easily attached for a secure fit. When needed other fastening products such as retainer plugs, pins and washers can also be applied.
These protective discs provide cost-effective full face protection for a flanges exposed sealing surface. They have a special design with multiple holes to match the flanges bolt hole diameter and bolt circle.
The extensive range covers a variety of sizes and pressure ratings. They includes options that are suitable for DIN flanges DN 10 to DN 600 - Pressure Groups PN 6, 10, 16, 15 and 40, and ANSI flanges 1/2 inch to 32 inches - Pressure Groups 150, 300, 600, 9 00, 1500 and 2500 pounds (lb).
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Bolt Circle Diameter | Bolt Hole Size | Special Offer | Outside Diameter | Compatible Nominal Pipe Sizes (All) | View | |
|---|---|---|---|---|---|---|---|---|
| $9.2135 - $10.2089 | Request the lead time here |
14.567 in
370.0 mm
|
1.181 in
30.0 mm
|
|
16.732 in
425.0 mm
|
DN 250
|
||
| $7.4718 - $8.279 | Request the lead time here |
11 in
279.4 mm
|
1.374 in
34.9 mm
|
|
13.752 in
349.3 mm
|
5
|
||
| $11.5363 - $12.7826 | Request the lead time here |
15.252 in
387.4 mm
|
1.126 in
28.6 mm
|
|
17.5 in
444.5 mm
|
10
|
||
| $4.1515 - $4.1515 | 557 In stock |
8.858 in
225.0 mm
|
0.709 in
18.0 mm
|
|
10.433 in
265.0 mm
|
DN150
|
||
| $2.206 - $2.4443 | Request the lead time here |
6.693 in
170.0 mm
|
0.709 in
18.0 mm
|
|
8.268 in
210.0 mm
|
DN100
|
||
| $0.3887 - $0.4307 | Request the lead time here |
2.165 in
55.0 mm
|
0.433 in
11.0 mm
|
|
3.15 in
80.0 mm
|
DN 15
|
||
| $25.3815 - $28.1235 | Request the lead time here |
25.591 in
650.0 mm
|
1.299 in
33.0 mm
|
|
28.15 in
715.0 mm
|
DN 500
|
||
| $5.2405 - $5.8067 | Request the lead time here |
11.024 in
280.0 mm
|
0.709 in
18.0 mm
|
|
12.598 in
320.0 mm
|
DN 200
|
||
| $11.6987 - $12.9626 | Request the lead time here |
16.929 in
430.0 mm
|
1.181 in
30.0 mm
|
|
19.094 in
485.0 mm
|
DN 300
|
||
| $1.4379 - $1.5932 | Request the lead time here |
4.921 in
125.0 mm
|
0.709 in
18.0 mm
|
|
6.496 in
165.0 mm
|
DN 50
|
||
| $2.7501 - $3.0472 | Request the lead time here |
7.48 in
190.0 mm
|
0.866 in
22.0 mm
|
|
9.252 in
235.0 mm
|
DN100
|
||
| $32.50 - $36.0111 | Request the lead time here |
30.315 in
770.0 mm
|
1.417 in
36.0 mm
|
|
33.268 in
845.0 mm
|
DN 600
|
||
| $32.1165 - $35.5861 | Request the lead time here |
30.315 in
770.0 mm
|
1.299 in
33.0 mm
|
|
33.071 in
840.0 mm
|
DN 600
|
||
| $7.158 - $7.9314 | Request the lead time here |
11.614 in
295.0 mm
|
0.866 in
22.0 mm
|
|
13.386 in
340.0 mm
|
DN 200
|
||
| $0.8666 - $0.9603 | Request the lead time here |
3.937 in
100.0 mm
|
0.551 in
14.0 mm
|
|
5.118 in
130.0 mm
|
DN 40
|
||
| $1.364 - $1.5114 | Request the lead time here |
5.118 in
130.0 mm
|
0.551 in
14.0 mm
|
|
6.299 in
160.0 mm
|
DN65
|
||
| $27.3111 - $28.7486 | Request the lead time here |
27.756 in
705.0 mm
|
0.945 in
24.0 mm
|
|
29.724 in
755.0 mm
|
DN 600
|
||
| 491829 | $12.5999 - $13.9612 | Request the lead time here |
18.11 in
460.0 mm
|
0.866 in
22.0 mm
|
|
19.882 in
505.0 mm
|
DN 350
|
|
| $0.5594 - $0.6199 | Request the lead time here |
2.362 in
60.0 mm
|
0.551 in
14.0 mm
|
|
3.543 in
90.0 mm
|
DN 10
|
||
| $1.9306 - $2.1392 | Request the lead time here |
3.874 in
98.4 mm
|
0.752 in
19.1 mm
|
|
5.252 in
133.4 mm
|
1 1/4
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue