These Body plugs are great for closing panel cavities and firmly sealing apertures or holes such as sharp edges. They act as a protective barrier, preventing dust, dirt, moisture, and other contaminants from entering and potentially causing harm or compromising the enclosed space's integrity.
It has a clean finish and a tight and secure fit thanks to a push fit. They can tolerate temperatures ranging from -40C to 135C. Used in various applications, including automotive, industrial equipment, and machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Head Height | Mounting Hole Diameter | Length Under Head | Overall Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| $0.2948 - $0.543 | 9514 In stock |
TPE/TPV – PIR
|
0.217 in
5.5 mm
|
|
|
|
||
| $0.2533 - $0.4666 | 2260 In stock |
TPE/TPV – PIR
|
0.217 in
5.5 mm
|
|
|
|
||
| $0.336 - $0.619 | 5 In stock |
TPE/TPV – PIR
|
0.217 in
5.5 mm
|
|
|
|
||
| $0.5052 - $0.9306 | 11 In stock |
TPE/TPV – PIR
|
0.217 in
5.5 mm
|
|
|
|
||
| $0.3201 - $0.5897 | 15 In stock |
TPE/TPV – PIR
|
0.217 in
5.5 mm
|
|
|
|
||
| $0.5601 - $1.0318 | 200 In stock |
TPR
|
0.217 in
5.5 mm
|
|
|
|
||
| $0.643 - $1.1845 | 955 In stock |
TPR
|
0.217 in
5.5 mm
|
|
|
|
||
| $0.2802 - $0.5161 | 1509 In stock |
TPE/TPV – PIR
|
0.217 in
5.5 mm
|
|
|
|
||
| $0.3161 - $0.5823 | 739 In stock |
TPE/TPV – PIR
|
0.236 in
6.0 mm
|
|
|
|
||
| $0.7441 - $1.3705 | Request the lead time here |
TPE/TPV – PIR
|
0.236 in
6.0 mm
|
|
|
|
||
| $1.1335 - $1.256 | 12 In stock |
TPE
|
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
|
|
||
| $0.6858 - $1.2634 | Request the lead time here |
TPE
|
0.157 in
4.0 mm
|
1.043 in
26.5 mm
|
|
|
||
| $0.7335 - $0.8127 | Request the lead time here |
Silicone Rubber
|
0.35 in
8.9 mm
|
0.752 in
19.1 mm
|
|
|
||
| $0.7169 - $0.7547 | Request the lead time here |
TPE
|
0.197 in
5.0 mm
|
0.709 in
18.0 mm
|
|
|
||
| $0.9253 - $1.0253 | 2570 In stock |
Silicone Rubber
|
0.398 in
10.1 mm
|
1 in
25.4 mm
|
|
|
||
| $0.8863 - $0.982 | Request the lead time here |
TPE
|
0.197 in
5.0 mm
|
0.472 in
12.0 mm
|
|
|
||
| $0.7939 - $0.8798 | 1 In stock |
Silicone Rubber
|
0.374 in
9.5 mm
|
0.875 in
22.23 mm
|
|
|
||
| $1.6937 - $1.8766 | 116 In stock |
Silicone Rubber
|
0.433 in
11.0 mm
|
1.375 in
34.93 mm
|
|
|
||
| $0.6591 - $0.7303 | Request the lead time here |
Silicone Rubber
|
0.319 in
8.1 mm
|
0.625 in
15.88 mm
|
|
|
||
| $1.3861 - $1.5358 | Request the lead time here |
TPE
|
0.167 in
4.25 mm
|
1.181 in
30.0 mm