Blanking Plugs are used on sheet metal to protect against sharp edges and are ideal for closing panel cavities. It protects against moisture ingress, dust, and vibration-dampening. It provides a clean finish and a quick solution.
They come in an extensive offering to suit the most common hole diameters and panel thicknesses. Used in electronic applications and the automotive industry. Two materials are available: TPR withstands temperatures between -40C and 135C | -40F and 275F. PVC withstands temperatures up to 50C | 122F.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Cable Size | Colour | Material | Fitting Height | Panel Thickness Range | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.1285 - $0.1353 | Request the lead time here |
|
Black
|
Nylon 6/6
|
|
|
|
||
| $0.1915 - $0.2015 | Request the lead time here |
|
Grey
|
Nylon 6/6
|
|
|
|
||
| $0.1024 - $0.1078 | 3524 In stock |
|
Black
|
Nylon 6/6
|
|
|
|
||
| $0.2619 - $0.2757 | Request the lead time here |
|
Black
|
Nylon
|
|
|
|
||
| PGM-18 | $0.4149 - $0.4367 | 11 In stock |
|
Black
|
Nylon
|
|
|
|
|
| $0.8735 - $0.9678 | Request the lead time here |
|
Black
|
Nylon
|
|
|
|
||
| $0.2856 - $0.3005 | Request the lead time here |
|
Black
|
Nylon
|
|
|
|
||
| $0.201 - $0.3703 | Request the lead time here |
|
White
|
Nylon 6/6
|
|
|
|
||
| BPE-LC-D-01 | $0.1314 - $0.2419 | Request the lead time here |
|
Black
|
Nylon 6/6
|
|
|
|
|
| $0.4762 - $0.8772 | Request the lead time here |
|
White
|
Nylon
|
|
0.126 in
3.2 mm
|
|
||
| $0.6038 - $0.6691 | 17 In stock |
|
Black
|
Nylon
|
|
|
|
||
| $0.273 - $0.2874 | Request the lead time here |
|
Black
|
Nylon
|
|
|
|
||
| $0.3968 - $0.4176 | 18 In stock |
|
Black
|
Nylon
|
|
|
|
||
| $0.332 - $0.3496 | 13 In stock |
|
Black
|
Nylon
|
|
|
|
||
| $0.5946 - $0.6259 | 306 In stock |
|
Black
|
Nylon
|
|
|
|
||
| $0.5782 - $0.6407 | 698 In stock |
|
Black
|
Nylon
|
|
|
|
||
| $0.2829 - $0.2977 | 8 In stock |
|
Black
|
Nylon
|
|
|
|
||
| $0.5402 - $0.5984 | Request the lead time here |
|
Black
|
Nylon
|
|
|
|
||
| $0.275 - $0.2895 | 8 In stock |
|
Black
|
Nylon
|
|
|
|
||
| $0.2507 - $0.264 | 12 In stock |
|
Black
|
Nylon