Menu Search

Blanking Plugs

In stock

Blanking Plugs are used on sheet metal to protect against sharp edges and are ideal for closing panel cavities. It protects against moisture ingress, dust, and vibration-dampening. It provides a clean finish and a quick solution.

They come in an extensive offering to suit the most common hole diameters and panel thicknesses. Used in electronic applications and the automotive industry. Two materials are available: TPR withstands temperatures between -40C and 135C | -40F and 275F. PVC withstands temperatures up to 50C | 122F.

  • Material: PA, Nylon, Silicone, PVC, TPR, LDPE
  • Colour: Black, White, Grey, Natural
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
87 results
Product SKUs information
Item Code Price range Availability Cable Size Colour Material Fitting Height Panel Thickness Range Compatible Hole Diameter Range View
10502 $0.2179 - $0.4014 Request the lead time here
Black
PVC
$0.1656 - $0.1743 Request the lead time here
Black
Nylon 6/6
$0.1643 - $0.173 Request the lead time here
Black
Nylon 6/6
$0.2662 - $0.2802 2 In stock
Black
Nylon
$0.2575 - $0.2711 13 In stock
Black
Nylon
$0.1474 - $0.1553 Request the lead time here
Black
Nylon 6/6
$0.5848 - $0.6479 17 In stock
Black
Nylon
$0.2483 - $0.2614 11 In stock
Black
Nylon
$0.7007 - $0.7764 14 In stock
Black
Nylon
$0.1704 - $0.3139 Request the lead time here
Black
PVC
10678 $0.1675 - $0.3086 40 In stock
Black
PVC
$0.1996 - $0.3678 16 In stock
Black
TPR
$0.1572 - $0.2895 16102 In stock
Black
PVC
$1.0794 - $1.9886 14 In stock
Black
PVC
$0.2405 - $0.443 Request the lead time here
Black
PVC
$0.2312 - $0.4259 4119 In stock
Black
PVC
15164 $0.6487 - $1.1951 813 In stock
Black
TPR
$0.2775 - $0.5111 46 In stock
Black
PVC
$0.075 - $0.1382 16 In stock
Black
TPR
$0.0982 - $0.1808 45 In stock
Black
PVC
  • of 5
Blanking Plug - ; Overall Diameter 18.7 mm | 0.736 in ; Push Fit ; PVC ; Black

10502

Price Range
$0.4014 - $0.2179

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    18.7 mm
  • Overall Height
    5.6 mm
  • Fitting Style
    Push Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - Compatible Hole Diameter 2.5 mm | 0.098 in ; Overall Diameter 9.3 mm | 0.366 in ; Push Fit ; Nylon 6/6 ; Black

RQTB-2

Price Range
$0.1743 - $0.1656

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    9.3 mm
  • Overall Height
    9.4 mm
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Nylon 6/6
Blanking Plug - Compatible Hole Diameter 2.5 mm | 0.098 in ; Overall Diameter 9.0 mm | 0.354 in ; Push Fit ; Nylon 6/6 ; Black

RQTB-1

Price Range
$0.173 - $0.1643

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    9.0 mm
  • Overall Height
    9.4 mm
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Nylon 6/6
Blanking Plug 14.7 mm 10.3 mm Nylon Black

PGM-24

Price Range
$0.2802 - $0.2662

Stock Levels
2 In stock
Attributes
  • Overall Diameter
    14.7 mm
  • Overall Height
    10.3 mm
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3923509000
Blanking Plug 13.5 mm 10.3 mm Nylon Black

PGM-34

Price Range
$0.2711 - $0.2575

Stock Levels
13 In stock
Attributes
  • Overall Diameter
    13.5 mm
  • Overall Height
    10.3 mm
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3923509000
USB Cap 12.0 mm 34.8 mm 10.5 mm Nylon 6/6 Black

BPE-SC-3-01

Price Range
$0.1553 - $0.1474

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3923509000
Blanking Plug 20.0 mm 8.0 mm Nylon Black

PGM-16

Price Range
$0.6479 - $0.5848

Stock Levels
17 In stock
Attributes
  • Overall Diameter
    20.0 mm
  • Overall Height
    8.0 mm
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3923509000
Blanking Plug 13.5 mm 6.4 mm Nylon Black

PGM-3

Price Range
$0.2614 - $0.2483

Stock Levels
11 In stock
Attributes
  • Overall Diameter
    13.5 mm
  • Overall Height
    6.4 mm
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Blanking Plug 13.0 mm 6.5 mm Nylon Black

PGM-9

Price Range
$0.7764 - $0.7007

Stock Levels
14 In stock
Attributes
  • Overall Diameter
    13.0 mm
  • Overall Height
    6.5 mm
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3923509000
Blanking Plug - ; Overall Diameter 9.3 mm | 0.366 in ; Push Fit ; PVC ; Black

10860

Price Range
$0.3139 - $0.1704

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    9.3 mm
  • Overall Height
    4.6 mm
  • Fitting Style
    Push Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - ; Overall Diameter 25.0 mm | 0.984 in ; Push Fit ; PVC ; Black

10678

Price Range
$0.3086 - $0.1675

Stock Levels
40 In stock
Attributes
  • Overall Diameter
    25.0 mm
  • Overall Height
    6.5 mm
  • Fitting Style
    Push Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - ; Overall Diameter 25.0 mm | 0.984 in ; Push Fit ; TPR ; Black

15161

Price Range
$0.3678 - $0.1996

Stock Levels
16 In stock
Attributes
  • Overall Diameter
    25.0 mm
  • Overall Height
    6.5 mm
  • Fitting Style
    Push Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - ; Overall Diameter 14.5 mm | 0.571 in ; Push Fit ; PVC ; Black

10233

Price Range
$0.2895 - $0.1572

Stock Levels
16102 In stock
Attributes
  • Overall Diameter
    14.5 mm
  • Overall Height
    4.5 mm
  • Fitting Style
    Push Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - ; Overall Diameter 57.5 mm | 2.264 in ; Push Fit ; PVC ; Black

10320

Price Range
$1.9886 - $1.0794

Stock Levels
14 In stock
Attributes
  • Overall Diameter
    57.5 mm
  • Overall Height
    12.4 mm
  • Fitting Style
    Push Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - ; Overall Diameter 32.0 mm | 1.26 in ; Push Fit ; PVC ; Black

11148

Price Range
$0.443 - $0.2405

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    32.0 mm
  • Overall Height
    9.0 mm
  • Fitting Style
    Push Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - ; Overall Diameter 32.0 mm | 1.26 in ; Push Fit ; PVC ; Black

10705

Price Range
$0.4259 - $0.2312

Stock Levels
4119 In stock
Attributes
  • Overall Diameter
    32.0 mm
  • Overall Height
    9.0 mm
  • Fitting Style
    Push Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - ; Overall Diameter 30.0 mm | 1.181 in ; Push Fit ; TPR ; Black

15164

Price Range
$1.1951 - $0.6487

Stock Levels
813 In stock
Attributes
  • Overall Diameter
    30.0 mm
  • Overall Height
    8.7 mm
  • Fitting Style
    Push Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - ; Overall Diameter 28.5 mm | 1.122 in ; Push Fit ; PVC ; Black

11152

Price Range
$0.5111 - $0.2775

Stock Levels
46 In stock
Attributes
  • Overall Diameter
    28.5 mm
  • Overall Height
    8.2 mm
  • Fitting Style
    Push Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - ; Overall Diameter 9.5 mm | 0.374 in ; Push Fit ; TPR ; Black

15151

Price Range
$0.1382 - $0.075

Stock Levels
16 In stock
Attributes
  • Overall Diameter
    9.5 mm
  • Overall Height
    5.0 mm
  • Fitting Style
    Push Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - ; Overall Diameter 15.0 mm | 0.591 in ; Push Fit ; PVC ; Black

10488

Price Range
$0.1808 - $0.0982

Stock Levels
45 In stock
Attributes
  • Overall Diameter
    15.0 mm
  • Overall Height
    6.6 mm
  • Fitting Style
    Push Fit
  • Hole Type
    Round
  • Colour
    Black