Blanking Plugs are used on sheet metal to protect against sharp edges and are ideal for closing panel cavities. It protects against moisture ingress, dust, and vibration-dampening. It provides a clean finish and a quick solution.
They come in an extensive offering to suit the most common hole diameters and panel thicknesses. Used in electronic applications and the automotive industry. Two materials are available: TPR withstands temperatures between -40C and 135C | -40F and 275F. PVC withstands temperatures up to 50C | 122F.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Cable Size | Colour | Material | Fitting Height | Panel Thickness Range | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.1973 - $0.3634 | 49 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.1493 - $0.2752 | Request the lead time here |
|
Black
|
PVC
|
|
|
|
||
| $0.5275 - $0.9719 | 45 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.3283 - $0.6048 | 300 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.0953 - $0.1756 | 45 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.1526 - $0.281 | 16104 In stock |
|
Black
|
PVC
|
|
|
|
||
| $1.048 - $1.9307 | 14 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.1629 - $0.30 | Request the lead time here |
|
Black
|
PVC
|
|
|
|
||
| $0.2666 - $0.4911 | 37 In stock |
|
Black
|
PVC
|
|
|
|
||
| 10502 | $0.2115 - $0.3897 | Request the lead time here |
|
Black
|
PVC
|
|
|
|
|
| $0.1655 - $0.3047 | Request the lead time here |
|
Black
|
PVC
|
|
|
|
||
| $0.2239 - $0.4124 | Request the lead time here |
|
Black
|
PVC
|
|
|
|
||
| $0.6272 - $1.1554 | 33 In stock |
|
Black
|
PVC
|
|
|
|
||
| 10902 | $0.256 - $0.4716 | 44 In stock |
|
Black
|
PVC
|
|
|
|
|
| $0.3831 - $0.7059 | Request the lead time here |
|
Black
|
PVC
|
|
|
|
||
| $0.0663 - $0.1222 | Request the lead time here |
|
Black
|
PVC
|
|
|
|
||
| $0.1793 - $0.3303 | Request the lead time here |
|
Black
|
PVC
|
|
|
|
||
| 10678 | $0.1626 - $0.2996 | 40 In stock |
|
Black
|
PVC
|
|
|
|
|
| $0.2245 - $0.4135 | 4119 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.3792 - $0.6986 | 21 In stock |
|
Black
|
PVC