Menu Search

Blanking Plugs

In stock

Blanking Plugs are used on sheet metal to protect against sharp edges and are ideal for closing panel cavities. It protects against moisture ingress, dust, and vibration-dampening. It provides a clean finish and a quick solution.

They come in an extensive offering to suit the most common hole diameters and panel thicknesses. Used in electronic applications and the automotive industry. Two materials are available: TPR withstands temperatures between -40C and 135C | -40F and 275F. PVC withstands temperatures up to 50C | 122F.

  • Material: PA, Nylon, Silicone, PVC, TPR, LDPE
  • Colour: Black, White, Grey, Natural
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
5 results
Product SKUs information
Item Code Price range Availability Cable Size Colour Material Fitting Height Panel Thickness Range Compatible Hole Diameter Range View
BPE-RJ45-01BK $0.161 - $0.2968 Request the lead time here
Black
Nylon 6/6
$0.1474 - $0.1553 Request the lead time here
Black
Nylon 6/6
$0.1285 - $0.1353 Request the lead time here
Black
Nylon 6/6
$0.1915 - $0.2015 Request the lead time here
Grey
Nylon 6/6
$0.1024 - $0.1078 3524 In stock
Black
Nylon 6/6
USB Cap 17.7 mm 22.0 mm 10.5 mm Nylon 6/6 Black

BPE-RJ45-01BK

Price Range
$0.2968 - $0.161

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
USB Cap 12.0 mm 34.8 mm 10.5 mm Nylon 6/6 Black

BPE-SC-3-01

Price Range
$0.1553 - $0.1474

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Blanking Plug - ; Overall Diameter 21.5 mm | 0.846 in ; Push Fit ; Nylon 6/6 ; Black

BPE-SC-1-01

Price Range
$0.1353 - $0.1285

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    10.5 mm
  • Fitting Style
    Push Fit
  • Hole Type
    Rectangular
  • Colour
    Black
  • Full Material
    Nylon 6/6
Blanking Plug - ; Overall Diameter 22.0 mm | 0.866 in ; Push Fit ; Nylon 6/6 ; Grey

BPE-RJ45-01

Price Range
$0.2015 - $0.1915

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    10.5 mm
  • Fitting Style
    Push Fit
  • Hole Type
    Rectangular
  • Colour
    Grey
  • Full Material
    Nylon 6/6
Blanking Plug - ; Overall Diameter 16.0 mm | 0.63 in ; Push Fit ; Nylon 6/6 ; Black

BPE-SC-2-01

Price Range
$0.1078 - $0.1024

Stock Levels
3524 In stock
Attributes
  • Overall Height
    10.5 mm
  • Fitting Style
    Push Fit
  • Hole Type
    Rectangular
  • Colour
    Black
  • Full Material
    Nylon 6/6