Menu Search

Banjo Union Caps

In stock

A range of protective caps designed for Banjo Union connections. They provide external assembly cover during storage and transportation to protect the connection from the ingress of dirt. Our range is available in a choice of two material options; Flexible Polyvinyl Chloride (PVC) and High-Density Polyethylene.

The Flexible PVC options offer a truly snug fit that offers optimum protection. The flexible material allows for quick fitting and removal, which is aided by a convenient finger tab.

The harder material of our HDPE options make application fast, by easily clicking the cap into place for a secure fit. Suitable for temperatures ranging from a minimum of -30 up to a maximum of +80 degrees celsius.

  • Materials: Flexible PVC and HDPE
  • Colour: Yellow
  • Fits hydraulic Banjo Unions to DIN 7642 B/E

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Material Overall Depth Finger Tab Overall Width Overall Height View
$0.2834 - $0.522 Request the lead time here
Flexible PVC
With Tab
8.0 mm
$0.1607 - $0.2962 19 In stock
Flexible PVC
With Tab
10.0 mm
$0.2821 - $1.0776 14 In stock
Flexible PVC
With Tab
12.0 mm
$0.3918 - $0.7218 Request the lead time here
Flexible PVC
With Tab
14.0 mm
Banjo Union Cap - Compatible Pipe Outside Diameter 5.0 mm | 0.197 in ; ; With Tab ; Flexible PVC

BCWJ-08

Price Range
$0.522 - $0.2834

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Finger Tab
    With Tab
  • Full Material
    Polyvinyl Chloride
  • Compatible Pipe Outside Diameter
    5.0 mm
  • Overall Width
    8.0 mm
Banjo Union Cap - Compatible Pipe Outside Diameter 6.0 mm | 0.236 in ; ; With Tab ; Flexible PVC

BCWJ-10

Price Range
$0.2962 - $0.1607

Stock Levels
19 In stock
Attributes
  • Colour
    Yellow
  • Finger Tab
    With Tab
  • Full Material
    Polyvinyl Chloride
  • Compatible Pipe Outside Diameter
    6.0 mm
  • Overall Width
    10.0 mm
Banjo Union Cap - Compatible Pipe Outside Diameter 8.0 mm | 0.315 in ; ; With Tab ; Flexible PVC

BCWJ-12

Price Range
$1.0776 - $0.2821

Stock Levels
14 In stock
Attributes
  • Colour
    Yellow
  • Finger Tab
    With Tab
  • Full Material
    Polyvinyl Chloride
  • Compatible Pipe Outside Diameter
    8.0 mm
  • Overall Width
    12.0 mm
Banjo Union Cap - Compatible Pipe Outside Diameter 10.0 mm | 0.394 in ; ; With Tab ; Flexible PVC

BCWJ-14

Price Range
$0.7218 - $0.3918

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Finger Tab
    With Tab
  • Full Material
    Polyvinyl Chloride
  • Compatible Pipe Outside Diameter
    10.0 mm
  • Overall Width
    14.0 mm