Menu Search

Banjo Bolt Caps

In production

A Protection Cap and Retaining Washer in a single unit. These Banjo Bolt Caps hold everything together during assembly, storage and shipping.

A highly versatile cap that will protect your application against damage and the ingress of dirt. The product is also supplied with bridged retaining loops. The caps are easy to grip, even when wearing gloves and are available in a choice of sizes to suit your project needs.

  • Material: Low-Density Polyethylene (LDPE)
  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Bolt Thread Washer Hole Diameter Inside Diameter Washer Diameter View
$0.1666 - $0.307 Request the lead time here
M8
16.5 mm
$0.1858 - $0.3425 Request the lead time here
M12
24.0 mm
$0.1908 - $0.3515 Request the lead time here
M10
22.0 mm
$0.2004 - $0.369 Request the lead time here
M14
26.0 mm
Banjo Bolt Cap M8 7.8 mm 50.0 mm LDPE Black

110486

Price Range
$0.307 - $0.1666

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
  • Washer Diameter
    16.5 mm
  • Bolt Thread
    M8
Banjo Bolt Cap M12 11.6 mm 50.0 mm LDPE Black

110488

Price Range
$0.3425 - $0.1858

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
  • Washer Diameter
    24.0 mm
  • Bolt Thread
    M12
Banjo Bolt Cap M10 9.6 mm 50.0 mm LDPE Black

110487

Price Range
$0.3515 - $0.1908

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
  • Washer Diameter
    22.0 mm
  • Bolt Thread
    M10
Banjo Bolt Cap M14 13.6 mm 50.0 mm LDPE Black

110489

Price Range
$0.369 - $0.2004

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
  • Washer Diameter
    26.0 mm
  • Bolt Thread
    M14