| Quantity | Unit price |
|---|---|
| 25 - 124 | $94.0724 |
| 125 - 624 | $89.3688 |
| 625 + | $84.9004 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Body Diameter | 18.0 mm |
|---|---|
| Body Diameter | 0.709 in |
| Ball Diameter | 7.9 mm |
| Ball Diameter | 0.311 in |
| Thread Size | M8 |
| Thread Length | 18.0 mm |
| Thread Length | 0.709 in |
| Head Height | 0.551 in |
| Head Height | 14.0 mm |
| Overall Height | 32.0 mm |
| Overall Height | 1.26 in |
| Ball Up Load Capacity | 66.1 lbs |
| Ball Up Load Capacity | 30.0 kg |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue