| Quantity | Unit price |
|---|---|
| 50 - 249 | $93.5272 |
| 250 - 1249 | $88.8508 |
| 1250 + | $84.4082 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Body Diameter | 13.0 mm |
|---|---|
| Body Diameter | 0.512 in |
| Ball Diameter | 4.8 mm |
| Ball Diameter | 0.189 in |
| Thread Size | M6 |
| Thread Length | 0.591 in |
| Thread Length | 15.0 mm |
| Head Height | 9.0 mm |
| Head Height | 0.354 in |
| Overall Height | 0.945 in |
| Overall Height | 24.0 mm |
| Ball Up Load Capacity | 10.0 kg |
| Ball Up Load Capacity | 22 lbs |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue