Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
| Quantity | Unit price |
|---|---|
| 25 - 124 | $23.0153 |
| 125 - 624 | $21.8646 |
| 625 + | $20.7713 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Height | 12.0 mm |
|---|---|
| Base Height | 0.472 in |
| Base Diameter | 30.0 mm |
| Base Diameter | 1.181 in |
| Head Height | 0.126 in |
| Head Height | 3.2 mm |
| Body Height | 0.394 in |
| Body Height | 10.0 mm |
| Ball Diameter | 0.748 in |
| Ball Diameter | 19.0 mm |
| Hole Diameter | 0.201 in |
| Hole Diameter | 5.1 mm |
| Flange Diameter | 2.402 in |
| Flange Diameter | 61.0 mm |
| Ball Down Load Capacity | 10.0 kg |
| Ball Down Load Capacity | 10.0 kg |
| Ball Up Load Capacity | 44.1 lbs |
| Ball Up Load Capacity | 20.0 kg |
| Commodity Code | 8301300000 |
| Ball Width | 19.0 mm |
| Ball Width | 0.748 in |
| Overall Height | 0.512 in |
| Overall Height | 13.0 mm |
| Ball Material | Polyamide |
| Number of Mounting Holes | 3 |
| Type | Low Profile Ball Transfer |
| Orientation | Up & Down |
| Colour | Natural |
| Mounting Method | Flange |
| Overall Diameter | 61.0 mm |
| Overall Diameter | 2.402 in |
| Body Diameter | 1.181 in |
| Body Diameter | 30.0 mm |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue