| Quantity | Unit price |
|---|---|
| 5 - 24 | $55.1869 |
| 25 - 124 | $52.4276 |
| 125 + | $49.8062 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Height | 24.6 mm |
|---|---|
| Base Height | 0.969 in |
| Base Diameter | 56.5 mm |
| Base Diameter | 2.224 in |
| Head Height | 0.343 in |
| Head Height | 8.7 mm |
| Body Height | 21.4 mm |
| Body Height | 0.843 in |
| Ball Diameter | 39.7 mm |
| Ball Diameter | 1.563 in |
| Hole Diameter | 7.0 mm |
| Hole Diameter | 0.276 in |
| Flange Diameter | 3.504 in |
| Flange Diameter | 89.0 mm |
| Ball Down Load Capacity | 60.0 kg |
| Ball Down Load Capacity | 60.0 kg |
| Ball Up Load Capacity | 308.6 lbs |
| Ball Up Load Capacity | 140.0 kg |
| Commodity Code | 8301300000 |
| Ball Width | 1.563 in |
| Ball Width | 39.7 mm |
| Overall Height | 46.0 mm |
| Overall Height | 1.811 in |
| Ball Material | Carbon Steel |
| Number of Mounting Holes | 3 |
| Type | Low Profile Ball Transfer |
| Orientation | Up & Down |
| Colour | Natural |
| Mounting Method | Flange |
| Overall Diameter | 89.0 mm |
| Overall Diameter | 3.504 in |
| Body Diameter | 56.5 mm |
| Body Diameter | 2.224 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue