Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
| Quantity | Unit price |
|---|---|
| 25 - 124 | $15.3361 |
| 125 - 624 | $14.5693 |
| 625 + | $13.8409 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Height | 15.8 mm |
|---|---|
| Base Height | 0.622 in |
| Base Diameter | 38.1 mm |
| Base Diameter | 1.5 in |
| Head Height | 0.248 in |
| Head Height | 6.3 mm |
| Body Height | 0.559 in |
| Body Height | 14.2 mm |
| Ball Diameter | 1 in |
| Ball Diameter | 25.4 mm |
| Hole Diameter | 0.201 in |
| Hole Diameter | 5.1 mm |
| Flange Diameter | 2.874 in |
| Flange Diameter | 73.0 mm |
| Ball Down Load Capacity | 25.0 kg |
| Ball Down Load Capacity | 25.0 kg |
| Ball Up Load Capacity | 55.0 kg |
| Ball Up Load Capacity | 121.3 lbs |
| Commodity Code | 7326909890 |
| Ball Width | 25.4 mm |
| Ball Width | 1 in |
| Overall Height | 1.181 in |
| Overall Height | 30.0 mm |
| Ball Material | Carbon Steel |
| Number of Mounting Holes | 3 |
| Type | Low Profile Ball Transfer |
| Orientation | Up & Down |
| Colour | Natural |
| Mounting Method | Flange |
| Overall Diameter | 73.0 mm |
| Overall Diameter | 2.874 in |
| Body Diameter | 1.5 in |
| Body Diameter | 38.1 mm |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue