Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
| Quantity | Unit price |
|---|---|
| 50 - 249 | $15.0408 |
| 250 - 1249 | $14.2888 |
| 1250 + | $13.5743 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Height | 12.0 mm |
|---|---|
| Base Height | 0.472 in |
| Base Diameter | 1.181 in |
| Base Diameter | 30.0 mm |
| Head Height | 3.2 mm |
| Head Height | 0.126 in |
| Body Height | 10.0 mm |
| Body Height | 0.394 in |
| Ball Diameter | 19.0 mm |
| Ball Diameter | 0.748 in |
| Hole Diameter | 5.1 mm |
| Hole Diameter | 0.201 in |
| Flange Diameter | 61.0 mm |
| Flange Diameter | 2.402 in |
| Ball Down Load Capacity | 10.0 kg |
| Ball Down Load Capacity | 10.0 kg |
| Ball Up Load Capacity | 55.1 lbs |
| Ball Up Load Capacity | 25.0 kg |
| Commodity Code | 8301300000 |
| Ball Width | 0.748 in |
| Ball Width | 19.0 mm |
| Overall Height | 0.866 in |
| Overall Height | 22.0 mm |
| Ball Material | Carbon Steel |
| Number of Mounting Holes | 3 |
| Type | Low Profile Ball Transfer |
| Orientation | Up & Down |
| Colour | Natural |
| Mounting Method | Flange |
| Overall Diameter | 2.402 in |
| Overall Diameter | 61.0 mm |
| Body Diameter | 1.181 in |
| Body Diameter | 30.0 mm |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue