| Quantity | Unit price |
|---|---|
| 50 - 249 | $15.1972 |
| 250 + | $14.4374 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Height | 0.327 in |
|---|---|
| Base Height | 8.3 mm |
| Base Diameter | 0.906 in |
| Base Diameter | 23.0 mm |
| Head Height | 0.157 in |
| Head Height | 4.0 mm |
| Body Height | 0.402 in |
| Body Height | 10.2 mm |
| Ball Diameter | 0.622 in |
| Ball Diameter | 15.8 mm |
| Hole Diameter | 0.138 in |
| Hole Diameter | 3.5 mm |
| Flange Diameter | 1.626 in |
| Flange Diameter | 41.3 mm |
| Ball Down Load Capacity | 6.0 kg |
| Ball Down Load Capacity | 6.0 kg |
| Ball Up Load Capacity | 12.0 kg |
| Ball Up Load Capacity | 26.5 lbs |
| Commodity Code | 8301300000 |
| Ball Width | 0.622 in |
| Ball Width | 15.8 mm |
| Overall Height | 0.728 in |
| Overall Height | 18.5 mm |
| Ball Material | Carbon Steel |
| Number of Mounting Holes | 2 |
| Type | Low Profile Ball Transfer |
| Orientation | Up & Down |
| Colour | Natural |
| Mounting Method | Flange |
| Overall Diameter | 1.626 in |
| Overall Diameter | 41.3 mm |
| Body Diameter | 0.906 in |
| Body Diameter | 23.0 mm |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue