| Quantity | Unit price |
|---|---|
| 50 - 249 | $15.4237 |
| 250 - 1249 | $14.6526 |
| 1250 + | $13.9199 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Height | 0.323 in |
|---|---|
| Base Height | 8.2 mm |
| Base Diameter | 0.787 in |
| Base Diameter | 20.0 mm |
| Head Height | 2.5 mm |
| Head Height | 0.098 in |
| Body Height | 7.0 mm |
| Body Height | 0.276 in |
| Ball Diameter | 0.5 in |
| Ball Diameter | 12.7 mm |
| Hole Diameter | 2.8 mm |
| Hole Diameter | 0.11 in |
| Flange Diameter | 31.0 mm |
| Flange Diameter | 1.22 in |
| Ball Down Load Capacity | 4.0 kg |
| Ball Down Load Capacity | 4.0 kg |
| Ball Up Load Capacity | 8.0 kg |
| Ball Up Load Capacity | 17.6 lbs |
| Commodity Code | 7326909890 |
| Ball Width | 12.7 mm |
| Ball Width | 0.5 in |
| Overall Height | 15.2 mm |
| Overall Height | 0.598 in |
| Ball Material | Stainless Steel |
| Number of Mounting Holes | 2 |
| Type | Low Profile Ball Transfer |
| Orientation | Up & Down |
| Colour | Natural |
| Mounting Method | Flange |
| Overall Diameter | 31.0 mm |
| Overall Diameter | 1.22 in |
| Body Diameter | 0.787 in |
| Body Diameter | 20.0 mm |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue