| Quantity | Unit price |
|---|---|
| 1 - 9 | $410.2176 |
| 10 - 49 | $234.41 |
| 50 + | $222.6896 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Height | 35.8 mm |
|---|---|
| Base Height | 1.409 in |
| Head Height | 1.902 in |
| Head Height | 48.3 mm |
| Base Width | 44.5 mm |
| Base Width | 1.752 in |
| Body Diameter | 1.752 in |
| Body Diameter | 44.5 mm |
| Ball Diameter | 1 in |
| Ball Diameter | 25.4 mm |
| Thread Size | M12 |
| Commodity Code | 7326909890 |
| Diameter | 1.752 in |
| Diameter | 44.5 mm |
| Working Load Capacity | 297.6 lbs |
| Working Load Capacity | 135.0 kg |
| Full Material | Carbon Steel |
| Ball Width | 25.4 mm |
| Ball Width | 1 in |
| Finish | Black Coated |
| Overall Diameter | 44.5 mm |
| Overall Diameter | 1.752 in |
| Type | Heavy-Duty Ball Transfer |
| Orientation | Up & Down |
| Body Height | 1.902 in |
| Body Height | 48.3 mm |
| Ball Down Load Capacity | 135.00 kg |
| Ball Down Load Capacity | 135.00 kg |
| Mounting Method | Threaded Stud |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue