| Quantity | Unit price |
|---|---|
| 25 - 124 | $229.3983 |
| 125 - 624 | $217.9283 |
| 625 + | $207.0319 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Head Height | 0.512 in |
|---|---|
| Head Height | 13.0 mm |
| Overall Height | 45.0 mm |
| Overall Height | 1.772 in |
| Body Height | 32.0 mm |
| Body Height | 1.26 in |
| Ball Diameter | 1 in |
| Ball Diameter | 25.4 mm |
| Ball Down Load Capacity | 240.0 kg |
| Ball Down Load Capacity | 240.0 kg |
| Type | Heavy-Duty Ball Transfer |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue