| Quantity | Unit price |
|---|---|
| 5 - 24 | $34.5165 |
| 25 - 124 | $32.7907 |
| 125 + | $31.1512 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Ball Diameter | 0.874 in |
|---|---|
| Ball Diameter | 22.2 mm |
| Ball Up Load Capacity | 20.0 kg |
| Ball Up Load Capacity | 44.1 lbs |
| Head Height | 0.126 in |
| Head Height | 3.2 mm |
| Body Diameter | 36.0 mm |
| Body Diameter | 1.417 in |
| Body Height | 9.5 mm |
| Body Height | 0.374 in |
| Flange Diameter | 31.0 mm |
| Flange Diameter | 1.22 in |
| Flange Height | 11.5 mm |
| Flange Height | 0.453 in |
| Type | Type 2 |
| Commodity Code | 8301300000 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue