Menu Search

Ball Transfer - Overall Diameter - 75.0 mm | 2.953 in ; Head Height - 9.0 mm | 0.354 in ; Body Height : 19.0 mm | 0.748 in; Carbon Steel; Natural

Euro ball transfer designed with a dirt exit hole and woollen felt seal. It can be used in cargo and baggage handling, assembly lines and machine loading applications. The fixing clips can be ordered separately. It is temperature resistant from -30°C to 70°C. It contains carbon steel bearings with zinc plated pressings.
Item code:

551029

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 $124.6367
50 - 249 $118.4049
250 + $112.4846
Standard pack: 10

Order in multiple of 10

Total price

$1,246.37

10 x $124.6367

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Ball Diameter 44.5 mm
Ball Up Load Capacity 610.0 kg
Head Height 9.0 mm
Body Diameter 62.0 mm
Body Height 19.0 mm
Flange Diameter 75.0 mm
Flange Height 4.0 mm
Type Type 1
Commodity Code 8301300000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us