Menu Search

Ball & Socket Joints

In production

These Ball and Socket Joints may be used to join two components in various ways. It is strong and long-lasting, guaranteeing dependable performance even under enormous loads. It allows for efficient and accurate movement, ensuring smooth operation and reducing friction.

It has a ball-shaped end and a socket-shaped housing, giving it a lot of mobility and flexibility. Its design allows rotation and angular motion, making it perfect for multidirectional applications.

It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.

  • Offers efficient and accurate movement, ensuring smooth operation and reducing friction.
  • It has a ball-shaped end and a socket-shaped housing, giving it a lot of mobility and flexibility.
  • Used in automation systems, medical equipment, and construction equipment.
Material: 303 Stainless Steel, Steel Series Code: SRR3468, SRR3467, SRR3466, SRR3461, SRR3460

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
36 results
Product SKUs information
Item Code Price range Availability d2 d4 Thread hand d1 l1 ±0.3 Material d3 View
$29.9518 - $33.1876 Request the lead time here
M6
14.8
Right Hand
10.0
25.0
303 Stainless Steel
10.0
$69.7304 - $77.2635 Request the lead time here
M10
24.0
Right Hand
16.0
35.0
303 Stainless Steel
16.0
$65.0921 - $72.1242 Request the lead time here
M5
12.8
Right Hand
8.0
22.0
303 Stainless Steel
8.0
$54.7151 - $60.6261 Request the lead time here
M12
24.0
Right Hand
16.0
35.0
303 Stainless Steel
16.0
$252.2715 - $279.5251 Request the lead time here
M14
30.0
Right Hand
19.0
45.0
303 Stainless Steel
22.0
$51.0989 - $56.6193 Request the lead time here
M10
24.0
Left Hand
16.0
35.0
303 Stainless Steel
16.0
$99.2106 - $109.9286 Request the lead time here
M12
24.0
Left Hand
16.0
35.0
303 Stainless Steel
16.0
$27.2003 - $30.1388 Request the lead time here
M12
24.0
Right Hand
16.0
35.0
Steel
16.0
$9.9839 - $11.0625 Request the lead time here
M8
19.3
Left Hand
13.0
30.0
Steel
13.0
$62.6551 - $69.424 Request the lead time here
M16
30.0
Left Hand
19.0
45.0
Steel
22.0
$57.6238 - $63.8491 Request the lead time here
M14
30.0
Left Hand
19.0
45.0
Steel
22.0
$26.7287 - $29.6163 Request the lead time here
M8
19.3
Right Hand
13.0
30.0
303 Stainless Steel
13.0
$8.1758 - $9.0591 Request the lead time here
M6
14.8
Right Hand
10.0
25.0
Steel
10.0
$9.5122 - $10.5399 Request the lead time here
M8
19.3
Right Hand
13.0
30.0
Steel
13.0
$39.3068 - $43.5533 Request the lead time here
M14
30.0
Right Hand
19.0
45.0
Steel
22.0
$6.7755 - $7.5075 Request the lead time here
M6
14.8
Left Hand
10.0
25.0
Steel
10.0
$102.6695 - $113.7612 Request the lead time here
M14
30.0
Right Hand
19.0
45.0
303 Stainless Steel
22.0
$252.2715 - $279.5251 Request the lead time here
M16
30.0
Right Hand
19.0
45.0
303 Stainless Steel
22.0
$12.0278 - $13.3272 Request the lead time here
M6
14.8
Right Hand
10.0
25.0
303 Stainless Steel
10.0
$12.0278 - $13.3272 Request the lead time here
M6
14.8
Left Hand
10.0
25.0
303 Stainless Steel
10.0
  • of 2
Ball & Socket Joint Right Hand 10.0 M6 303 Stainless Steel

20217037

Price Range
$33.1876 - $29.9518

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    10.0
  • l1 ±0.3
    25.0
  • d2
    M6
  • d3
    10.0
Ball & Socket Joint Right Hand 16.0 M10 303 Stainless Steel

20217051

Price Range
$77.2635 - $69.7304

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M10
  • d3
    16.0
Ball & Socket Joint Right Hand 8.0 M5 303 Stainless Steel

20217020

Price Range
$72.1242 - $65.0921

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    8.0
  • l1 ±0.3
    22.0
  • d2
    M5
  • d3
    8.0
Ball & Socket Joint Right Hand 16.0 M12 303 Stainless Steel

20213060

Price Range
$60.6261 - $54.7151

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M12
  • d3
    16.0
Ball & Socket Joint Right Hand 19.0 M14 303 Stainless Steel

20213084

Price Range
$279.5251 - $252.2715

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    19.0
  • l1 ±0.3
    45.0
  • d2
    M14
  • d3
    22.0
Ball & Socket Joint Left Hand 16.0 M10 303 Stainless Steel

20213138

Price Range
$56.6193 - $51.0989

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M10
  • d3
    16.0
Ball & Socket Joint Left Hand 16.0 M12 303 Stainless Steel

20213145

Price Range
$109.9286 - $99.2106

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M12
  • d3
    16.0
Ball & Socket Joint Right Hand 16.0 M12 Steel

20212889

Price Range
$30.1388 - $27.2003

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M12
  • d3
    16.0
Ball & Socket Joint Left Hand 13.0 M8 Steel

20212964

Price Range
$11.0625 - $9.9839

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    13.0
  • l1 ±0.3
    30.0
  • d2
    M8
  • d3
    13.0
Ball & Socket Joint Left Hand 19.0 M16 Steel

20213015

Price Range
$69.424 - $62.6551

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    19.0
  • l1 ±0.3
    45.0
  • d2
    M16
  • d3
    22.0
Ball & Socket Joint Left Hand 19.0 M14 Steel

20213008

Price Range
$63.8491 - $57.6238

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    19.0
  • l1 ±0.3
    45.0
  • d2
    M14
  • d3
    22.0
Ball & Socket Joint Right Hand 13.0 M8 303 Stainless Steel

20213046

Price Range
$29.6163 - $26.7287

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    13.0
  • l1 ±0.3
    30.0
  • d2
    M8
  • d3
    13.0
Ball & Socket Joint Right Hand 10.0 M6 Steel

20212858

Price Range
$9.0591 - $8.1758

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    10.0
  • l1 ±0.3
    25.0
  • d2
    M6
  • d3
    10.0
Ball & Socket Joint Right Hand 13.0 M8 Steel

20212865

Price Range
$10.5399 - $9.5122

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    13.0
  • l1 ±0.3
    30.0
  • d2
    M8
  • d3
    13.0
Ball & Socket Joint Right Hand 19.0 M14 Steel

20212896

Price Range
$43.5533 - $39.3068

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    19.0
  • l1 ±0.3
    45.0
  • d2
    M14
  • d3
    22.0
Ball & Socket Joint Left Hand 10.0 M6 Steel

20212957

Price Range
$7.5075 - $6.7755

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    10.0
  • l1 ±0.3
    25.0
  • d2
    M6
  • d3
    10.0
Ball & Socket Joint Right Hand 19.0 M14 303 Stainless Steel

20213077

Price Range
$113.7612 - $102.6695

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    19.0
  • l1 ±0.3
    45.0
  • d2
    M14
  • d3
    22.0
Ball & Socket Joint Right Hand 19.0 M16 303 Stainless Steel

20213091

Price Range
$279.5251 - $252.2715

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    19.0
  • l1 ±0.3
    45.0
  • d2
    M16
  • d3
    22.0
Ball & Socket Joint Right Hand 10.0 M6 303 Stainless Steel

20213039

Price Range
$13.3272 - $12.0278

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    10.0
  • l1 ±0.3
    25.0
  • d2
    M6
  • d3
    10.0
Ball & Socket Joint Left Hand 10.0 M6 303 Stainless Steel

20213114

Price Range
$13.3272 - $12.0278

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    10.0
  • l1 ±0.3
    25.0
  • d2
    M6
  • d3
    10.0