Menu Search

Ball & Socket Joints

In production

These Ball and Socket Joints may be used to join two components in various ways. It is strong and long-lasting, guaranteeing dependable performance even under enormous loads. It allows for efficient and accurate movement, ensuring smooth operation and reducing friction.

It has a ball-shaped end and a socket-shaped housing, giving it a lot of mobility and flexibility. Its design allows rotation and angular motion, making it perfect for multidirectional applications.

It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.

  • Offers efficient and accurate movement, ensuring smooth operation and reducing friction.
  • It has a ball-shaped end and a socket-shaped housing, giving it a lot of mobility and flexibility.
  • Used in automation systems, medical equipment, and construction equipment.
Material: 303 Stainless Steel, Steel Series Code: SRR3468, SRR3467, SRR3466, SRR3461, SRR3460

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
36 results
Product SKUs information
Item Code Price range Availability d2 d4 Thread hand d1 l1 ±0.3 Material d3 View
$7.9377 - $8.7952 Request the lead time here
M6
14.8
Right Hand
10.0
25.0
Steel
10.0
$9.2351 - $10.2329 Request the lead time here
M8
19.3
Right Hand
13.0
30.0
Steel
13.0
$38.162 - $42.2848 Request the lead time here
M14
30.0
Right Hand
19.0
45.0
Steel
22.0
$6.5782 - $7.2889 Request the lead time here
M6
14.8
Left Hand
10.0
25.0
Steel
10.0
$60.8302 - $67.4019 Request the lead time here
M16
30.0
Left Hand
19.0
45.0
Steel
22.0
$99.6791 - $110.4478 Request the lead time here
M14
30.0
Right Hand
19.0
45.0
303 Stainless Steel
22.0
$244.9238 - $271.3836 Request the lead time here
M16
30.0
Right Hand
19.0
45.0
303 Stainless Steel
22.0
$52.053 - $57.6765 Request the lead time here
M5
12.8
Left Hand
8.0
22.0
303 Stainless Steel
8.0
$63.1962 - $70.0235 Request the lead time here
M5
12.8
Right Hand
8.0
22.0
303 Stainless Steel
8.0
$29.0794 - $32.2209 Request the lead time here
M6
14.8
Right Hand
10.0
25.0
303 Stainless Steel
10.0
$67.6994 - $75.0131 Request the lead time here
M10
24.0
Right Hand
16.0
35.0
303 Stainless Steel
16.0
$48.3894 - $53.617 Request the lead time here
M8
19.3
Right Hand
13.0
30.0
303 Stainless Steel
13.0
$6.7928 - $7.5267 Request the lead time here
M5
12.8
Right Hand
8.0
22.0
Steel
8.0
$11.6775 - $12.939 Request the lead time here
M5
12.8
Right Hand
8.0
22.0
303 Stainless Steel
8.0
$26.408 - $29.261 Request the lead time here
M12
24.0
Right Hand
16.0
35.0
Steel
16.0
$244.9238 - $271.3836 Request the lead time here
M14
30.0
Right Hand
19.0
45.0
303 Stainless Steel
22.0
$49.6106 - $54.9702 Request the lead time here
M10
24.0
Left Hand
16.0
35.0
303 Stainless Steel
16.0
$96.3209 - $106.7268 Request the lead time here
M12
24.0
Left Hand
16.0
35.0
303 Stainless Steel
16.0
$11.6775 - $12.939 Request the lead time here
M6
14.8
Left Hand
10.0
25.0
303 Stainless Steel
10.0
$23.4314 - $25.9628 Request the lead time here
M10
24.0
Right Hand
16.0
35.0
Steel
16.0
  • of 2
Ball & Socket Joint Right Hand 10.0 M6 Steel

20212858

Price Range
$8.7952 - $7.9377

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    10.0
  • l1 ±0.3
    25.0
  • d2
    M6
  • d3
    10.0
Ball & Socket Joint Right Hand 13.0 M8 Steel

20212865

Price Range
$10.2329 - $9.2351

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    13.0
  • l1 ±0.3
    30.0
  • d2
    M8
  • d3
    13.0
Ball & Socket Joint Right Hand 19.0 M14 Steel

20212896

Price Range
$42.2848 - $38.162

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    19.0
  • l1 ±0.3
    45.0
  • d2
    M14
  • d3
    22.0
Ball & Socket Joint Left Hand 10.0 M6 Steel

20212957

Price Range
$7.2889 - $6.5782

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    10.0
  • l1 ±0.3
    25.0
  • d2
    M6
  • d3
    10.0
Ball & Socket Joint Left Hand 19.0 M16 Steel

20213015

Price Range
$67.4019 - $60.8302

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    19.0
  • l1 ±0.3
    45.0
  • d2
    M16
  • d3
    22.0
Ball & Socket Joint Right Hand 19.0 M14 303 Stainless Steel

20213077

Price Range
$110.4478 - $99.6791

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    19.0
  • l1 ±0.3
    45.0
  • d2
    M14
  • d3
    22.0
Ball & Socket Joint Right Hand 19.0 M16 303 Stainless Steel

20213091

Price Range
$271.3836 - $244.9238

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    19.0
  • l1 ±0.3
    45.0
  • d2
    M16
  • d3
    22.0
Ball & Socket Joint Left Hand 8.0 M5 303 Stainless Steel

20213107

Price Range
$57.6765 - $52.053

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    8.0
  • l1 ±0.3
    22.0
  • d2
    M5
  • d3
    8.0
Ball & Socket Joint Right Hand 8.0 M5 303 Stainless Steel

20217020

Price Range
$70.0235 - $63.1962

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    8.0
  • l1 ±0.3
    22.0
  • d2
    M5
  • d3
    8.0
Ball & Socket Joint Right Hand 10.0 M6 303 Stainless Steel

20217037

Price Range
$32.2209 - $29.0794

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    10.0
  • l1 ±0.3
    25.0
  • d2
    M6
  • d3
    10.0
Ball & Socket Joint Right Hand 16.0 M10 303 Stainless Steel

20217051

Price Range
$75.0131 - $67.6994

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M10
  • d3
    16.0
Ball & Socket Joint Right Hand 13.0 M8 303 Stainless Steel

20217044

Price Range
$53.617 - $48.3894

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    13.0
  • l1 ±0.3
    30.0
  • d2
    M8
  • d3
    13.0
Ball & Socket Joint Right Hand 8.0 M5 Steel

20212841

Price Range
$7.5267 - $6.7928

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    8.0
  • l1 ±0.3
    22.0
  • d2
    M5
  • d3
    8.0
Ball & Socket Joint Right Hand 8.0 M5 303 Stainless Steel

20213022

Price Range
$12.939 - $11.6775

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    8.0
  • l1 ±0.3
    22.0
  • d2
    M5
  • d3
    8.0
Ball & Socket Joint Right Hand 16.0 M12 Steel

20212889

Price Range
$29.261 - $26.408

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M12
  • d3
    16.0
Ball & Socket Joint Right Hand 19.0 M14 303 Stainless Steel

20213084

Price Range
$271.3836 - $244.9238

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    19.0
  • l1 ±0.3
    45.0
  • d2
    M14
  • d3
    22.0
Ball & Socket Joint Left Hand 16.0 M10 303 Stainless Steel

20213138

Price Range
$54.9702 - $49.6106

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M10
  • d3
    16.0
Ball & Socket Joint Left Hand 16.0 M12 303 Stainless Steel

20213145

Price Range
$106.7268 - $96.3209

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M12
  • d3
    16.0
Ball & Socket Joint Left Hand 10.0 M6 303 Stainless Steel

20213114

Price Range
$12.939 - $11.6775

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    10.0
  • l1 ±0.3
    25.0
  • d2
    M6
  • d3
    10.0
Ball & Socket Joint Right Hand 16.0 M10 Steel

20212872

Price Range
$25.9628 - $23.4314

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M10
  • d3
    16.0