Menu Search

Ball Knob - Knob Diameter - 32.0 mm | 1.26 in ; Knob Material - Aluminium ; Polished

Item code:

498458

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $27.6298
10 - 49 $15.7885
50 + $14.999
Standard pack: 10

Order any quantity

Total price

$27.63

1 x $27.6298

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Finish Đánh bóng
Knob Material Aluminium
Knob Style Round
Mounting Method Threaded

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us