Menu Search

Ball Knob - Knob Diameter - 25.0 mm | 0.984 in ; Knob Material - Aluminium ; Polished

Item code:

498455

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 $9.7782
50 + $9.2892
Standard pack: 10

Order in multiple of 10

Total price

$97.78

10 x $9.7782

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Finish Đánh bóng
Knob Material Aluminium
Knob Style Round
Mounting Method Threaded

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us