Menu Search

Assembly Pin - 20.0 mm; 40.0 mm; 26.0 mm; Stainless Steel

Item code:

1504263

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 $64.19
5 - 24 $60.9806
25 + $57.9316
Standard pack: 1

Order in multiple of 1

Total price

$64.19

1 x $64.19

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Head Diameter 26.0 mm
Head Height 9.0 mm
Length Under Head 50.5 mm
Pin Diameter 20.0 mm
Pin Hole Diameter 4.5 mm
Full Material Stainless Steel
Locking Mechanism Cotter Pin
Number of Holes 1
Commodity Code 8487909090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us