| Quantity | Unit price |
|---|---|
| 1 - 4 | $47.1073 |
| 5 - 24 | $44.7519 |
| 25 + | $42.5142 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Head Diameter | 0.669 in |
|---|---|
| Head Diameter | 17.0 mm |
| Head Height | 0.354 in |
| Head Height | 9.0 mm |
| Length Under Head | 57.0 mm |
| Length Under Head | 2.244 in |
| Pin Diameter | 0.472 in |
| Pin Diameter | 12.0 mm |
| Pin Hole Diameter | 2.5 mm |
| Pin Hole Diameter | 0.098 in |
| Full Material | Stainless Steel |
| Locking Mechanism | Cotter Pin |
| Number of Holes | 1 |
| Commodity Code | 8487909090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue