Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.1293 |
| 5000 + | $0.1229 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Hole A Fix Type | Unlocking Fix |
| Hole B Fix Type | Clip Fix |
| Material | Nylon 6/6 |
| Hole Diameter A | 0.157 in |
| Hole Diameter A | 4.0 mm |
| Maximum Panel Thickness A | 0.063 in |
| Maximum Panel Thickness A | 1.6 mm |
| Maximum Panel Thickness B | 0.071 in |
| Maximum Panel Thickness B | 1.8 mm |
| Minimum Panel Thickness B | 0.047 in |
| Minimum Panel Thickness B | 1.2 mm |
| Spacer Length | 6.0 mm |
| Spacer Length | 0.236 in |
| Full Material | Polyamide 66 |
| Material Flammability Standard | UL94 V-2 |
| Locking Head Height A | 6.7 mm |
| Locking Head Height A | 0.264 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue