Menu Search

Tube Insert Square 20.0 mm 2.0 mm Black

Angled Square Inserts are quick and easy to install. It has an angled base making it perfect for pipe ends or irregular surfaces such as chairs or furniture legs. It is made from Polyethylene (PE) material.
Item code:

466557

16 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 $0.4106
500 - 2499 $0.2346
2500 + $0.2229
Standard pack: 500

Order in multiple of 50

Total price

$20.53

50 x $0.4106

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Finish Textured
Full Material Polyethylene
Fitting Style Ribbed
Head Shape Square
Threaded Centre No

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us