Menu Search

Aluminium Linear Guide Rails

In production

These Aluminium Linear Guide Rails are a form of linear motion bearing that enables precise and accurate linear movement. They are normally made up of a base rail, a slider block, and rolling parts. The base rail is through hardened on which the rolling components travel and the slider block holds the rolling elements and is coupled to the moving item.

These rails are used in applications requiring high accuracy, low friction and smooth moveements. It can sustain dynamic loads while accounting for impact, vibration, corrosion resistance and fatigue.

In general, the carriages will be delivered to the tracks individually. To put the carriage onto the tracks, bring it up to the rails and slide it onto the rail. It is widely used in high-load and accurate applications throughout the industry, including medical devices, semiconductor production equipment, and industrial automation equipment.

  • It enables precise and accurate linear movement.
  • Made up of a base rail, a slider block, and rolling parts.
  • It can sustain dynamic loads while accounting for impact, vibration, and fatigue.
Material: Aluminium Series Code: SRL101825R, SRL101820R, SRL101815R, SRL101825, SRL101820, SRL101815

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
389 results
Product SKUs information
Item Code Price range Availability Rail size Rail Type w1 h1 l3 l1 View
$585.0434 - $648.2476 Request the lead time here
25.0
Standard
25.0
21.8
30.0
1260.0
$626.1584 - $693.8044 Request the lead time here
25.0
Standard
25.0
21.8
30.0
1380.0
$790.697 - $876.1185 Request the lead time here
25.0
Standard
25.0
21.8
30.0
1860.0
$92.2924 - $102.2632 Request the lead time here
25.0
Standard
25.0
21.8
30.0
180.0
$284.8962 - $315.6745 Request the lead time here
25.0
Standard
25.0
21.8
30.0
660.0
$243.7812 - $270.1177 Request the lead time here
25.0
Standard
25.0
21.8
30.0
540.0
$502.8134 - $557.134 Request the lead time here
25.0
Standard
25.0
21.8
30.0
1020.0
$543.9285 - $602.6908 Request the lead time here
25.0
Standard
25.0
21.8
30.0
1140.0
$687.9488 - $762.2702 Request the lead time here
25.0
Standard
25.0
21.8
30.0
1560.0
$811.2152 - $898.8534 Request the lead time here
25.0
Standard
25.0
21.8
30.0
1920.0
$728.9852 - $807.7398 Request the lead time here
25.0
Standard
25.0
21.8
30.0
1680.0
$929.2145 - $1,029.6005 Request the lead time here
25.0
Standard
25.0
21.8
30.0
2160.0
$1,032.1199 - $1,143.6231 Request the lead time here
25.0
Standard
25.0
21.8
30.0
2460.0
$1,155.4648 - $1,280.2934 Request the lead time here
25.0
Standard
25.0
21.8
30.0
2820.0
$1,196.5798 - $1,325.8502 Request the lead time here
25.0
Standard
25.0
21.8
30.0
2940.0
$1,258.2129 - $1,394.1418 Request the lead time here
25.0
Standard
25.0
21.8
30.0
3120.0
$1,299.4066 - $1,439.7856 Request the lead time here
25.0
Standard
25.0
21.8
30.0
3240.0
$1,402.1547 - $1,553.634 Request the lead time here
25.0
Standard
25.0
21.8
30.0
3540.0
$1,504.9816 - $1,667.5696 Request the lead time here
25.0
Standard
25.0
21.8
30.0
3840.0
$195.3551 - $216.4599 Request the lead time here
15.0
Rear Fixing
15.0
14.3
28.0
480.0
  • of 20
Linear Guide Rail - Standard; 25.0; 7.0; 1260.0; Aluminium

20170790

Price Range
$648.2476 - $585.0434

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    1260.0
  • w1
    25.0
  • h1
    21.8
Linear Guide Rail - Standard; 25.0; 7.0; 1380.0; Aluminium

20170813

Price Range
$693.8044 - $626.1584

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    1380.0
  • w1
    25.0
  • h1
    21.8
Linear Guide Rail - Standard; 25.0; 7.0; 1860.0; Aluminium

20170899

Price Range
$876.1185 - $790.697

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    1860.0
  • w1
    25.0
  • h1
    21.8
Linear Guide Rail - Standard; 25.0; 7.0; 180.0; Aluminium

20170615

Price Range
$102.2632 - $92.2924

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    180.0
  • w1
    25.0
  • h1
    21.8
Linear Guide Rail - Standard; 25.0; 7.0; 660.0; Aluminium

20170691

Price Range
$315.6745 - $284.8962

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    660.0
  • w1
    25.0
  • h1
    21.8
Linear Guide Rail - Standard; 25.0; 7.0; 540.0; Aluminium

20170677

Price Range
$270.1177 - $243.7812

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    540.0
  • w1
    25.0
  • h1
    21.8
Linear Guide Rail - Standard; 25.0; 7.0; 1020.0; Aluminium

20170752

Price Range
$557.134 - $502.8134

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    1020.0
  • w1
    25.0
  • h1
    21.8
Linear Guide Rail - Standard; 25.0; 7.0; 1140.0; Aluminium

20170776

Price Range
$602.6908 - $543.9285

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    1140.0
  • w1
    25.0
  • h1
    21.8
Linear Guide Rail - Standard; 25.0; 7.0; 1560.0; Aluminium

20170844

Price Range
$762.2702 - $687.9488

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    1560.0
  • w1
    25.0
  • h1
    21.8
Linear Guide Rail - Standard; 25.0; 7.0; 1920.0; Aluminium

20170905

Price Range
$898.8534 - $811.2152

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    1920.0
  • w1
    25.0
  • h1
    21.8
Linear Guide Rail - Standard; 25.0; 7.0; 1680.0; Aluminium

20170868

Price Range
$807.7398 - $728.9852

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    1680.0
  • w1
    25.0
  • h1
    21.8
Linear Guide Rail - Standard; 25.0; 7.0; 2160.0; Aluminium

20170943

Price Range
$1,029.6005 - $929.2145

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    2160.0
  • w1
    25.0
  • h1
    21.8
Linear Guide Rail - Standard; 25.0; 7.0; 2460.0; Aluminium

20170998

Price Range
$1,143.6231 - $1,032.1199

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    2460.0
  • w1
    25.0
  • h1
    21.8
Linear Guide Rail - Standard; 25.0; 7.0; 2820.0; Aluminium

20171056

Price Range
$1,280.2934 - $1,155.4648

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    2820.0
  • w1
    25.0
  • h1
    21.8
Linear Guide Rail - Standard; 25.0; 7.0; 2940.0; Aluminium

20171070

Price Range
$1,325.8502 - $1,196.5798

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    2940.0
  • w1
    25.0
  • h1
    21.8
Linear Guide Rail - Standard; 25.0; 7.0; 3120.0; Aluminium

20171100

Price Range
$1,394.1418 - $1,258.2129

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    3120.0
  • w1
    25.0
  • h1
    21.8
Linear Guide Rail - Standard; 25.0; 7.0; 3240.0; Aluminium

20171124

Price Range
$1,439.7856 - $1,299.4066

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    3240.0
  • w1
    25.0
  • h1
    21.8
Linear Guide Rail - Standard; 25.0; 7.0; 3540.0; Aluminium

20171179

Price Range
$1,553.634 - $1,402.1547

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    3540.0
  • w1
    25.0
  • h1
    21.8
Linear Guide Rail - Standard; 25.0; 7.0; 3840.0; Aluminium

20171223

Price Range
$1,667.5696 - $1,504.9816

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    3840.0
  • w1
    25.0
  • h1
    21.8
Linear Guide Rail - Rear Fixing; 15.0; ; 480.0; Aluminium

20171315

Price Range
$216.4599 - $195.3551

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    15.0
  • l1
    480.0
  • w1
    15.0
  • h1
    14.3