Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Fixed and Adjustable T Handle Compression Latches that are provided with up to 6mm of pre-set compression. Ideal for use with cabinets that require better sealing under vibration conditions.
The latches are hand operated, have locking (CH 751 stainless steel shutter) and non-locking (no cylinder) options. Two keys are supplied with every lock. The latches are also supplied with a rubber sealing gasket. Cams are sold separately.
The adjustable latches have a quarter-turn cam operation and a wide grip range with an adjustable nut.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Grip | Cam Length | Key Type | Minimum Grip | View | |
|---|---|---|---|---|---|---|---|
| $30.9224 - $34.2631 | Request the lead time here |
2.283 in
58.0 mm
|
|
|
1.614 in
41.0 mm
|
||
| $7.8662 - $8.716 | Request the lead time here |
1.457 in
37.0 mm
|
|
K332
|
0.551 in
14.0 mm
|
||
| $18.0872 - $20.0412 | Request the lead time here |
|
|
|
|
||
| $13.4879 - $14.945 | Request the lead time here |
|
|
CH510 Key
|
|
||
| $8.6846 - $9.6228 | Request the lead time here |
1.614 in
41.0 mm
|
|
Key CH751
|
1.22 in
31.0 mm
|
||
| $8.8591 - $9.8161 | Request the lead time here |
|
|
K751 Key
|
|
||
| $36.4841 - $40.4255 | Request the lead time here |
3.346 in
85.0 mm
|
|
|
0.531 in
13.5 mm
|
||
| $36.4841 - $40.4255 | Request the lead time here |
2.283 in
58.0 mm
|
|
|
1.614 in
41.0 mm
|
||
| $6.4063 - $7.0984 | Request the lead time here |
|
|
|
|
||
| $6.5487 - $7.2562 | Request the lead time here |
|
|
|
|
||
| $10.841 - $12.0122 | Request the lead time here |
2.047 in
52.0 mm
|
|
|
|
||
| $13.177 - $14.6006 | Request the lead time here |
0.827 in
21.0 mm
|
|
|
|
||
| $28.9898 - $32.1216 | Request the lead time here |
2.283 in
58.0 mm
|
|
|
1.614 in
41.0 mm
|
||
| $28.9898 - $32.1216 | Request the lead time here |
3.346 in
85.0 mm
|
|
|
0.531 in
13.5 mm
|
||
| $28.9898 - $32.1216 | Request the lead time here |
2.835 in
72.0 mm
|
|
|
1.063 in
27.0 mm
|
||
| $30.9224 - $34.2631 | Request the lead time here |
2.835 in
72.0 mm
|
|
|
1.063 in
27.0 mm
|
||
| $30.9224 - $34.2631 | Request the lead time here |
3.346 in
85.0 mm
|
|
|
0.531 in
13.5 mm
|
||
| $30.453 - $33.7429 | Request the lead time here |
2.283 in
58.0 mm
|
|
|
1.614 in
41.0 mm
|
||
| $28.9898 - $32.1216 | Request the lead time here |
2.835 in
72.0 mm
|
|
|
1.063 in
27.0 mm
|
||
| $34.2038 - $37.8989 | Request the lead time here |
3.346 in
85.0 mm
|
|
|
0.531 in
13.5 mm