Fixed and Adjustable T Handle Compression Latches that are provided with up to 6mm of pre-set compression. Ideal for use with cabinets that require better sealing under vibration conditions.
The latches are hand operated, have locking (CH 751 stainless steel shutter) and non-locking (no cylinder) options. Two keys are supplied with every lock. The latches are also supplied with a rubber sealing gasket. Cams are sold separately.
The adjustable latches have a quarter-turn cam operation and a wide grip range with an adjustable nut.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Grip | Cam Length | Key Type | Minimum Grip | View | |
|---|---|---|---|---|---|---|---|
| $13.4879 - $14.945 | Request the lead time here |
|
|
CH510 Key
|
|
||
| $30.9224 - $34.2631 | Request the lead time here |
2.283 in
58.0 mm
|
|
|
1.614 in
41.0 mm
|
||
| $28.9898 - $32.1216 | Request the lead time here |
2.283 in
58.0 mm
|
|
|
1.614 in
41.0 mm
|
||
| $13.177 - $14.6006 | Request the lead time here |
0.827 in
21.0 mm
|
|
|
|
||
| $30.453 - $33.7429 | Request the lead time here |
2.283 in
58.0 mm
|
|
|
1.614 in
41.0 mm
|
||
| $28.9898 - $32.1216 | Request the lead time here |
2.835 in
72.0 mm
|
|
|
1.063 in
27.0 mm
|
||
| $36.4841 - $40.4255 | Request the lead time here |
3.346 in
85.0 mm
|
|
|
0.531 in
13.5 mm
|
||
| $36.4841 - $40.4255 | Request the lead time here |
2.835 in
72.0 mm
|
|
|
1.063 in
27.0 mm
|
||
| $18.1115 - $20.0681 | Request the lead time here |
2.283 in
58.0 mm
|
|
|
1.614 in
41.0 mm
|
||
| $30.453 - $33.7429 | Request the lead time here |
2.835 in
72.0 mm
|
|
|
1.063 in
27.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue