Menu Search

Non-Articulated Adjustable Feet 30.0 mm M10 40.0 mm Black

Adjustable ribbed insert leveling feet with a threaded stud and black PP base provide stable, precise leveling for CNC, automation, and laboratory equipment.
Item code:

466133

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 199 $2.8251
200 - 999 $1.6143
1000 + $1.5336
Standard pack: 200

Order in multiple of 20

Total price

$56.50

20 x $2.8251

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Material PP
Colour Black
Base Diameter 30.0 mm
Base Height 19.0 mm
Thread Length 40.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us