Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Adjustable levelling feet with a non articulating swivel and large diameter pads that provide solid leveling and support.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Base Type | Thread Length | Base Diameter | View | |
|---|---|---|---|---|---|---|---|
| $0.8204 - $1.5113 | Request the lead time here |
M10
|
Swivel
|
1.378 in
35.0 mm
|
0.984 in
25.0 mm
|
||
| $1.7395 - $3.2044 | 4379 In stock |
M10
|
Swivel
|
2.756 in
70.0 mm
|
1.181 in
30.0 mm
|
||
| $1.8182 - $3.3493 | Request the lead time here |
M8
|
Swivel
|
2.756 in
70.0 mm
|
1.496 in
38.0 mm
|
||
| $1.2032 - $4.5977 | 13 In stock |
M8
|
Swivel
|
1.575 in
40.0 mm
|
1.181 in
30.0 mm
|
||
| $1.7551 - $3.2333 | 8 In stock |
M8
|
Swivel
|
2.756 in
70.0 mm
|
1.181 in
30.0 mm
|
||
| $1.5756 - $2.9025 | 38 In stock |
M10
|
Swivel
|
1.575 in
40.0 mm
|
1.496 in
38.0 mm
|
||
| $2.206 - $4.0635 | Request the lead time here |
M12
|
Swivel
|
2.756 in
70.0 mm
|
1.496 in
38.0 mm
|
||
| $2.1219 - $3.9087 | 10 In stock |
M10
|
Swivel
|
2.756 in
70.0 mm
|
1.89 in
48.0 mm
|
||
| $1.3601 - $1.5071 | 10 In stock |
M10
|
|
|
1.89 in
48.0 mm
|
||
| $2.269 - $4.1797 | 19 In stock |
M12
|
Swivel
|
2.756 in
70.0 mm
|
1.89 in
48.0 mm
|
||
| $1.8068 - $3.3283 | 14 In stock |
M10
|
Swivel
|
2.165 in
55.0 mm
|
1.89 in
48.0 mm
|
||
| $1.7017 - $3.1347 | Request the lead time here |
M12
|
Swivel
|
0.984 in
25.0 mm
|
1.89 in
48.0 mm
|
||
| $0.933 - $1.7188 | 19 In stock |
M10
|
Swivel
|
1.378 in
35.0 mm
|
1.378 in
35.0 mm
|
||
| $0.6595 - $1.2149 | 18 In stock |
M8
|
Swivel
|
0.984 in
25.0 mm
|
1.378 in
35.0 mm
|
||
| $2.0512 - $3.7786 | 10 In stock |
M8
|
Swivel
|
3.937 in
100.0 mm
|
1.181 in
30.0 mm
|
||
| $1.5336 - $2.8251 | 203 In stock |
M10
|
Swivel
|
1.575 in
40.0 mm
|
1.181 in
30.0 mm
|
||
| $1.6044 - $2.9553 | Request the lead time here |
M8
|
Swivel
|
2.165 in
55.0 mm
|
1.181 in
30.0 mm
|
||
| $1.1975 - $2.206 | 17 In stock |
M8
|
Swivel
|
0.984 in
25.0 mm
|
1.496 in
38.0 mm
|
||
| $1.9958 - $3.6766 | 17 In stock |
M10
|
Swivel
|
2.756 in
70.0 mm
|
1.496 in
38.0 mm
|
||
| $2.0073 - $3.6977 | Request the lead time here |
M8
|
Swivel
|
3.937 in
100.0 mm
|
0.984 in
25.0 mm