| Quantity | Unit price |
|---|---|
| 10 - 99 | $3.0186 |
| 100 - 499 | $1.7249 |
| 500 + | $1.6386 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Material | PP |
|---|---|
| Base Type | Swivel |
| Colour | Black |
| Material | PP;Steel |
| Mount Type | Threaded Stud |
| Thread Full Material | Low Carbon Steel |
| Thread Material | Steel |
| Base Diameter | 1.89 in |
| Base Diameter | 48.0 mm |
| Base Height | 0.748 in |
| Base Height | 19.0 mm |
| Thread Length | 1.575 in |
| Thread Length | 40.0 mm |
| Swivel Articulation | 20 ° |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue